IESNA:LM-63-2002
[TEST]P1055296
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H1005D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]994
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1092.8 1080.2 1075.2 1066.4 1053.9 1037.5 1018.7 997.3 972.2 944.6
914.4 883 847.9 814 777.5 739.8 700.9 663.2 623 581.6
541.4 501.2 461 420.8 380.6 342.9 302.7 260 219.8 180.9
143.2 106.8 72.9 42.7 15.1 0 0
1092.8 1096.6 1085.3 1066.4 1040.1 1004.9 963.4 917 866.7 811.4
753.7 693.4 630.6 570.3 506.2 445.9 384.4 326.6 267.5 213.5
165.8 121.8 81.6 57.8 45.2 35.2 23.9 15.1 8.8 5
2.5 1.3 0 0 0 0 0
1092.8 1081.5 1057.6 1014.9 955.9 886.8 811.4 727.3 634.3 540.1
448.4 364.3 280.1 209.8 147 90.4 55.3 44 33.9 25.1
17.6 11.3 7.5 5 2.5 2.5 1.3 1.3 1.3 1.3
1.3 0 0 0 1.3 1.3 0
1092.8 1079 1037.5 973.5 889.3 792.6 687.1 572.8 456 351.7
256.2 175.9 104.3 56.5 44 32.7 23.9 16.3 10 6.3
3.8 2.5 2.5 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 0
1092.8 1080.2 1037.5 960.9 870.5 762.5 639.4 517.5 398.2 290.2
197.2 120.6 61.5 45.2 33.9 25.1 17.6 11.3 6.3 3.8
2.5 1.3 1.3 1.3 0 1.3 0 0 0 0
0 0 0 0 0 0 0
